JAJSJU6 September 2020 TPS65982DMC
PRODUCTION DATA
The ADC voltage inputs are each divided down to the full-scale input of 1.2 V. The ADC current sensing elements are not divided.
Table 8-1 shows the divider ratios for each ADC input. The table also shows which inputs are auto-sequenced in the round robin automatic readout mode.
CHANNEL # | SIGNAL | TYPE | AUTO-SEQUENCED | DIVIDER RATIO | BUFFERED |
---|---|---|---|---|---|
0 | Thermal Sense | Temperature | Yes | N/A | No |
1 | ADP_IN | Voltage | Yes | 25 | No |
2 | SENSEP | Voltage | Yes | 25 | No |
3 | IPP_ADP | Current | Yes | N/A | No |
4 | Reserved | - | - | - | - |
5 | Reserved | - | - | - | - |
6 | Reserved | - | - | - | - |
7 | Reserved | - | - | - | - |
8 | Reserved | - | - | - | - |
9 | Reserved | - | - | - | - |
10 | Reserved | - | - | - | - |
11 | GPIO5 | Voltage | No | 1 | No |
12 | Reserved | - | - | - | - |
13 | Reserved | - | - | - | - |
14 | Reserved | - | - | - | - |
15 | VIN_3V3 | Voltage | No | 3 | No |
16 | VOUT_3V3 | Voltage | No | 3 | No |
17 | Reserved | - | - | - | - |
18 | LDO_1V8A | Voltage | No | 2 | No |
19 | LDO_1V8D | Voltage | No | 2 | No |
20 | LDO_3V3 | Voltage | No | 3 | No |
21 | I2C_ADDR | Voltage | No | 3 | Yes |
22 | GPIO0 | Voltage | No | 3 | Yes |
23 | GPIO1 | Voltage | No | 3 | Yes |
24 | GPIO2 | Voltage | No | 3 | Yes |
25 | GPIO3 | Voltage | No | 3 | Yes |
26 | GPIO4 | Voltage | No | 3 | Yes |
27 | GPIO5 | Voltage | No | 3 | Yes |
28 | GPIO6 | Voltage | No | 3 | Yes |
29 | GPIO7 | Voltage | No | 3 | Yes |
30 | GPIO8 | Voltage | No | 3 | Yes |
31 | ADP_POWER_CFG | Voltage | No | 3 | Yes |