JAJSJU6 September 2020 TPS65982DMC
PRODUCTION DATA
The TPS65982DMC is capable of controlling an external high-voltage, common-drain back-to-back NMOS FET switch path to sink up to 20 V at 10 A of current. The TPS65982DMC provides external control and sense to external NMOS power switches for currents greater than 3 A. The external NMOS switches are back-to-back to protect the system from large voltage differential across the FETs as well as blocking reverse current flow. Each NFET has a separate gate control. HV_GATE2 is always connected to the ADP_IN side and HV_GATE1 is always connected to the opposite side, referred to as PP_EXT. Two sense pins, SENSEP and SENSEN, are used to implement reverse current blocking, over-current protection, and current sensing.