JAJSM58 June 2021 TPS65994AE
PRODUCTION DATA
Table 9-1 shows VBUS conditions that can be introduced to a USB Type-C and PD Sink. The system should be able to handle these conditions to ensure that the system is protected from non-compliant and/or damaged USB PD sources. A USB Sink should be able to protect from the following conditions being applied to its VBUS. The Section 9.2.1.2 section explains how to protect from these conditions.
CONDITION | VOLTAGE APPLIED |
---|---|
Abnormal VBUS Hot Plug | 4 V - 21.5 V |
VBUS Transient Spikes | 4 V - 43 V |