JAJSM58 June 2021 TPS65994AE
PRODUCTION DATA
The TPS65994AE may operate in one of three different power states: Active, Idle, or Sleep. The Modern Standby mode is a special case of the Idle mode. The functionality available in each state is summarized in the following table. The device will automatically transition between the three power states based on the circuits that are active and required, see the following figure. In the Sleep State the TPS65994AE will detect a Type-C connection. Transitioning between the Active mode to the Idle mode requires a period of time (T) without any of the following activity:
Active Source Mode(1) | Active Sink Mode(6) | Idle Source Mode(2) | Idle Sink Mode(7) | Modern Standby Source Mode(4) | Modern Standby Sink Mode(5) | Sleep Mode(3) | |
---|---|---|---|---|---|---|---|
PP_5V1 | enabled | disabled | enabled | disabled | enabled | disabled | disabled |
PP_5V2 | enabled | disabled | enabled | disabled | disabled | disabled | disabled |
PP_EXT1 | disabled | enabled | disabled | enabled | disabled | disabled | disabled |
PP_EXT2 | disabled | enabled | disabled | enabled | disabled | disabled | disabled |
PP_CABLE1 | enabled | enabled | enabled | enabled | disabled | disabled | disabled |
PP_CABLE2 | enabled | enabled | enabled | enabled | disabled | disabled | disabled |
external PA_CC1 termination | Rd | Rp 3.0A | Rd | Rp 3.0A | Rd | Rp 3.0A | open |
external PA_CC2 termination | open | open | open | open | open | open | open |
external PB_CC1 termination | Rd | Rp 3.0A | Rd | Rp 3.0A | open | open | open |
external PB_CC2 termination | open | open | open | open | open | open | open |