JAJSM58 June 2021 TPS65994AE
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
TSD_MAIN | Temperature shutdown threshold | Temperature rising | 145 | 160 | 175 | °C |
hysteresis | 15 | °C | ||||
TSD_PP5V | Temperature controlled shutdown threshold. The power paths for each port sourcing from PP5V have local sensors that disables them when this temperature is exceeded. | Temperature rising | 135 | 150 | 165 | °C |
hysteresis | 5 | °C |