JAJSM58 June 2021 TPS65994AE
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
LSB | least significant bit | 3.6V max scaling, voltage divider of 3 | 14 | mV | ||
25.2V max scaling, voltage divider of 21 | 98 | mV | ||||
4.07A max scaling | 16.5 | mA | ||||
GAIN_ERR | Gain error | 0.05V ≤ VADCINx ≤ 3.6V, VADCINx ≤ VLDO_3V3 | –2.7 | 2.7 | % | |
0.05V ≤ VGPIOx ≤ 3.6V, VGPIOx ≤ VLDO_3V3 | ||||||
2.7V ≤ VLDO_3V3 ≤ 3.6V | –2.4 | 2.4 | ||||
0.6V ≤ VPx_VBUS ≤ 22V | –2.1 | 2.1 | ||||
VOS_ERR | Offset error(1) | 0.05V ≤ VADCINx ≤ 3.6V, VADCINx ≤ VLDO_3V3 | –4.1 | 4.1 | mV | |
0.05V ≤ VGPIOx ≤ 3.6V, VGPIOx ≤ VLDO_3V3 | ||||||
2.7V ≤ VLDO_3V3 ≤ 3.6V | -4.1 | 4.1 | ||||
0.6V ≤ VPx_VBUS ≤ 22V | -4.1 | 4.1 |