JAJSM58 June 2021 TPS65994AE
PRODUCTION DATA
The 3.3 V LDO from Px_VBUS to LDO_3V3 steps down voltage from the PA_VBUS pin to LDO_3V3 which allows the TPS65994AE device to be powered from VBUS when VIN_3V3 is unavailable. This LDO steps down any recommended voltage on the PA_VBUS pin. When VBUS reaches 20 V, which is allowable by USB PD, the internal circuitry of the TPS65994AE device operates without triggering thermal shutdown; however, a significant external load on the LDO_3V3 pin or any GPIOx pin can increase temperature enough to trigger thermal shutdown. Keep the total load on LDO_3V3 within the limits from the Recommended Operating Conditions in the Specifications section. Connect the recommended capacitance CPx_VBUS (see Recommended Capacitance in the Specifications section) from the VBUS pin to the GND pin.