JAJSQ98 july 2020 TSB82AF15-EP
PRODUCTION DATA
The serial-bus control and status register is used to control the behavior of the serial-bus interface. This register also provides status information about the state of the serial bus. This register is an alias for the serial-bus control and status register in the PCI header.
Device control memory window register offset: | 47h | |
Register type: | Read only, Read/Write, Read/Clear | |
Default value: | 00h |
BIT NUMBER | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESET STATE | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
BIT | FIELD NAME | ACCESS | DESCRIPTION | |
---|---|---|---|---|
7(1) | PROT_SEL | RW | Protocol select. This bit selects the serial-bus address mode used. | |
0 = | Slave address and word address are sent on the serial bus (default). | |||
1 = | Only the slave address is sent on the serial bus. | |||
6 | RSVD | R | Reserved. Returns 0b when read. | |
5 | REQBUSY | RU | Requested serial-bus access busy. This bit is set when a software-initiated serial-bus cycle is in progress. | |
0 = 1 = | No serial-bus cycle Serial-bus cycle in progresss | |||
4(1) | ROMBUSY | RU | Serial EEPROM access busy. This bit is set when the serial EEPROM circuitry in the bridge is downloading register defaults from a serial EEPROM. | |
0 = 1 = | No EEPROM activity EEPROM download in progress | |||
3(1) | SBDETECT | RWU | Serial EEPROM detected. This bit enables the serial-bus interface. The value of this bit controls whether the GPIO4/SCL and GPIO5/SDA terminals are configured as GPIO signals or as serial-bus signals. This bit is automatically set to 1b when a serial EEPROM is detected. | |
Note: A serial EEPROM is only detected once following PERST. | ||||
0 = | No EEPROM present, EEPROM load process does not happen. GPIO4//SCL and GPIO5//SDA terminals are configured as GPIO signals. | |||
1 = | EEPROM present, EEPROM load process takes place. GPIO4/SCL and GPIO5/SDA terminals are configured as serial-bus signals. | |||
2(1) | SBTEST | RW | Serial-bus test. This bit is used for internal test purposes. This bit controls the clock source for the serial interface clock. | |
0 = | Serial-bus clock at normal operating frequency ~60 kHz (default) | |||
1 = | Serial-bus clock frequency increased for test purposes ~4 MHz | |||
1(1) | SB_ERR | RCU | Serial-bus error. This bit is set when an error occurs during a software-initiated serial-bus cycle. | |
0 = 1 = | No error Serial-bus error | |||
0(1) | ROM_ERR | RCU | Serial EEPROM load error. This bit is set when an error occurs while downloading registers from a serial EEPROM. | |
0 = 1 = | No error EEPROM load error |