JAJSQ98 july 2020 TSB82AF15-EP
PRODUCTION DATA
The read-only register is not applicable to the bridge and returns 00h when read.
PCI register offset: | 57h | |
Register type: | Read only | |
Default value: | 00h |
BIT NUMBER | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESET STATE | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |