JAJSQ98 july 2020 TSB82AF15-EP
PRODUCTION DATA
This read/write TI proprietary register is located at offset E0h and controls TI proprietary functions. This register must not be changed from the specified default state. This register shall only be reset by FRST.
PCI register offset: | E0h | |
Register type: | Read only, Read/Write | |
Default value: | 00h |
BIT NUMBER | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESET STATE | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |