- Assert
PERST to the device.
- Remove the reference clock.
- Remove 3.3-V and 1.5-V voltages. The order of the 1.5-V or 3.3-V supplies going down is not important, as long as the supplies never exceed more than 2.6 V from each other.
See the power-down sequencing diagram in Figure 10-3