JAJSQ98 july 2020 TSB82AF15-EP
PRODUCTION DATA
The TI extension base address register provides a method of accessing memory-mapped TI extension registers. See Section 10.6.4.9, TI Extension Base Address Register, for register bit field details. See Table 10-123 for the TI extension register listing.
REGISTER NAME | OFFSET |
---|---|
Reserved | 00h-A7Fh |
Isochronous receive digital video enhancement set | A80h |
Isochronous receive digital video enhancement clear | A84h |
Link enhancement control set | A88h |
Link enhancement control clear | A8Ch |
Isochronous transmit context 0 timestamp offset | A90h |
Isochronous transmit context 1 timestamp offset | A94h |
Isochronous transmit context 2 timestamp offset | A98h |
Isochronous transmit context 3 timestamp offset | A9Ch |
Isochronous transmit context 4 timestamp offset | AA0h |
Isochronous transmit context 5 timestamp offset | AA4h |
Isochronous transmit context 6 timestamp offset | AA8h |
Isochronous transmit context 7 timestamp offset | AACh |
Reserved | AB0h-FFFh |