JAJSMZ6 december 2021 UCC28781
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input Voltage | VDD | 38 | V | |
SWS | –6 | 38 | ||
SWS (transient, negative pulse width of 20 ns max., duty cycle ≤ 1%) | –10 | 38 | ||
VDD-SWS | –20 | 38 | ||
CS | –0.3 | 3.6 | ||
VS | –0.75 | 7 | ||
VS (transient, 100 ns max.) | –1 | 7 | ||
PGND | –1 | 4 | ||
PGND (transient, 25 ns max.) | 5 | |||
RTZ, BUR, SET, RDM, IPC, FLT, FB | –0.3 | 7 | ||
XCD | –0.3 | 30 | ||
Output Voltage | REF, PWMH, RUN | –0.3 | 7 | V |
P13, S13, PWML | –0.3 | 20 | ||
Source Current | REF, P13, RTZ, RDM, IPC | Self–limiting | mA | |
S13 (average) | 15 | |||
VS | 2 | |||
VS (transient, 100 ns max.) | 2.5 | |||
FB | 1 | |||
RUN (continuous) | 5 | |||
PWML (continuous) | 50 | |||
PWMH (continuous) | 10 | |||
CS (transient, 30 ns max.) | 1 | |||
Sink Current | RUN (continuous) | 8 | mA | |
PWML (continuous) | 50 | |||
PWMH (continuous) | 10 | |||
SWS | Self–limiting | |||
XCD | 25 | |||
FLT | 0.3 | |||
Operating junction temperature, TJ | –40 | 150 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |