JAJSN98E May 2020 – February 2024 UCC5350-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
D PACKAGE (UCC5350MC-Q1) | |||||||
IS | Safety output supply current | RθJA = 109.5°C/W, VCC2 = 15 V, TJ = 150°C, TA = 25°C, see Figure 6-2 | Output side | 73 | mA | ||
RθJA = 109.5°C/W, VCC2 = 30 V, TJ = 150°C, TA = 25°C, see Figure 6-2 | Output side | 36 | |||||
PS | Safety output supply power | RθJA = 109.5°C/W, TJ = 150°C, TA = 25°C, see Figure 6-4 | Input side | 0.05 | W | ||
Output side | 1.09 | ||||||
Total | 1.14 | ||||||
TS | Maximum safety temperature(1) | 150 | °C | ||||
D PACKAGE (UCC5350SB-Q1) | |||||||
IS | Safety output supply current | RθJA = 109.5°C/W, VCC2 = 15 V, TJ = 150°C, TA = 25°C, see Figure 6-2 | Output side | 63 | mA | ||
RθJA = 109.5°C/W, VCC2 = 30 V, TJ = 150°C, TA = 25°C, see Figure 6-2 | Output side | 31 | |||||
PS | Safety output supply power | RθJA = 109.5°C/W, TJ = 150°C, TA = 25°C, see Figure 6-4 | Input side | 0.05 | W | ||
Output side | 0.94 | ||||||
Total | 0.99 | ||||||
TS | Maximum safety temperature(1) | 150 | °C | ||||
DWV PACKAGE (UCC5350MC-Q1) | |||||||
IS | Safety input, output, or supply current | RθJA = 119.8°C/W, VI = 15 V, TJ = 150°C, TA = 25°C, see Figure 6-1 | Output side | 66 | mA | ||
RθJA = 119.8°C/W, VI = 30 V, TJ = 150°C, TA = 25°C, see Figure 6-1 | Output side | 33 | |||||
PS | Safety input, output, or total power | RθJA = 119.8°C/W, TJ = 150°C, TA = 25°C, see Figure 6-3 | Input side | 0.05 | W | ||
Output side | 0.99 | ||||||
Total | 1.04 | ||||||
TS | Maximum safety temperature(1) | 150 | °C |