DLPU040B October 2016 – March 2023 DLP650LNIR , DLPC410
The APPSFPGA (Xilinx Virtex 5 LX50) is used for development of interface and control solutions for the DMD. The APPSFPGA is connected to a number of I/O connectors, interface controllers, and memory for use in prototyping a custom control solution prior to developing a custom board solution.