DLPU040B October 2016 – March 2023 DLP650LNIR , DLPC410
DLP Discovery 4100 is a group of six evaluation modules which, when paired together, create a highly flexible platform to learn, experiment and develop with DLP technology. At the heart of the platform is the DLPLCRC410EVM controller board. The DLPLCRC410EVM board includes the DLPC410, DLPR410, DLPA200, digital receiver, flash, power management circuits, and supporting digital logic. To give designers scalability to port their DLP design work across multiple DMD devices, the DLPLCRC410EVM operates with any of the following five DMD EVMs:
When the DLPLCRC410EVM is connected to any of the DMD EVMs, the DLPC410, Applications FPGA, and Software GUI recognizes and provides the proper signals and timing to the attached DMD. Out of the box, the DLPLCRC410EVM delivers a small set of scrolling test patterns which allow customers to evaluate their optical designs for related optical performance. When desired, these scrolling test patterns can be stopped keeping a selected pattern constant. If these patterns are not sufficient, the PC-based software GUI can be used. The GUI program allows binary pattern data to be downloaded via USB to the on-board Applications FPGA (APPSFPGA). The Applications FPGA sends the data to the DLPC410 which then displays the image or pattern on the DMD.
The Xilinx Virtex 5 (LX50) APPSFPGA provides a user programmable platform for developing custom applications. The APPSFPGA is connected to EXP Expansion Connectors for custom interfaces. An onboard USB interface provides a convenient interface for development. Connections for DDR2 SODIMM memory and SPI Flash Memory to the Application FPGA are also included. A Cypress CY7C68013A USB controller is included for customer USB control applications. The source code for the APPSFPGA is provided on TI.COM to provide VHDL savvy customers a reference to leverage for their own development.
Users of the D4100 have the ability to work with visible, UV and NIR light with pixel-level precision and fast pattern rates. The D4100 offers developers a flexible platform to design products to fit many applications using the proven reliability of DLP technology. As previously mentioned, the five DMD-based EVMs enable five distinct DMD options: two in the visible spectrum, two in the UV spectrum, and one in the NIR spectrum. The EVMs, DMDs, and select performance data are shown in #GUID-BF225118-F201-4C32-BCBC-FF8C33F858F1/T4709747-19:
EVM | DMD PRODUCT FOLDER | DMD COLUMNS | DMD ROWS | RESET MAX BINARY PATTERN RATE (Hz) | DATA BUS WIDTH | |
---|---|---|---|---|---|---|
GLOBAL RESET | PHASED RESET | |||||
DLPLCR95EVM | DLP9500 0.95 1080p | 1920 | 1080 | 17,636 | 23,148 | 64 |
DLPLCR95UVEVM | DLP9500UV 0.95 UV 1080p | |||||
DLPLCR70EVM | DLP7000 0.7 XGA | 1024 | 768 | 22,614 | 32,552 | 32 |
DLPLCR70UVEVM | DLP7000UV 0.7 UV XGA | |||||
DLPLCR65NEVM | DLP650LNIR .65 NIR WXGA | 1280 | 800 | 10,800 | 12,500 | 16 |
The D4100 Platform combines the high performance D4100 chip set with a user programmable Application FPGA (APPSFPGA).
The Xilinx Virtex 5 (LX50) APPSFPGA provides a user programmable platform for developing custom applications. The APPSFPGA is connected to EXP Expansion Connectors for custom interfaces. An onboard USB interface provides a convenient interface for rapid prototyping. Connections for DDR2 SO-DIMM memory and SPI Flash Memory to the Application FPGA are included for customer use. A Cypress CY7C68013A USB controller is included for customer USB control applications.
This document helps facilitate use of the D4100 Platform and provides a hardware reference design details for DLPLCRC410EVM.