DLPU040B October 2016 – March 2023 DLP650LNIR , DLPC410
Connector J6 provides eight general purpose I/O pins to the APPSFPGA.
Pin Number | Pin Name | APPSFPGA Pin Number | Pin Number | Pin Name | APPSFPGA Pin Number |
---|---|---|---|---|---|
1 | 2.5 V | NC | 6 | GPIO_A3 | AG16 |
2 | GPIO_A7 | AF20 | 7 | GPIO_A2 | AG17 |
3 | GPIO_A6 | AF19 | 8 | GPIO_A1 | AH19 |
4 | GPIO_A5 | AG12 | 9 | GPIO_A0 | AG20 |
5 | GPIO_A4 | AH12 | 10 | GND | NC |