DLPU040B October 2016 – March 2023 DLP650LNIR , DLPC410
J7 – Used to temporally disconnect the USB EEPROM from the device so the device can load the internal boot loader rather than any code in the EEPROM. Install J8 for Cypress internal boot loader.