DLPU040B October 2016 – March 2023 DLP650LNIR , DLPC410
J5 – Used to connect or disconnect the USB signals that are shared between the USB/APPSFPGA Mictor Connector J10. This method can be useful to isolate test signals from the FPGA to the Mictor connector.
Jumper Position | USB Signals |
---|---|
0-1 | Disconnected from FPGA |
1-2 | Connected to FPGA |
2-3 | Automatically connect USB signals to FPGA when USB is connected to host PC |