DLPU082B August 2021 – August 2022 DLPC7540
The application prints several status messages and debug information onto its UART Port0. User has the option to configure that to a different port using DLP Composer tool. The default settings for this UART port is set to 115200 baud rate, 8-bit data, no parity, 1-stop bit and no flow control. These parameters may be changed as per user preference using DLP Composer tool.
The level of messages on the debug terminal is configurable via Set Debug Message Mask command. User may choose to route the debug messages to USB port instead of UART port using Enable USB Debug Log command.