JAJA849 April 2025 ISO1228
ISO1228は強力で機能豊富なツールで、8チャネル絶縁型デジタル入力アプリケーションの堅牢な設計を作成できます。シリアルSPIモードは、システムのニーズに合わせて使用できる、通常、バースト、連続SPIモードで動作できます。また、ISO1228にはグリッチ・フィルタと障害レジスタが内蔵されており、システムをさまざまなエラーを防止および保護します。また、障害がクリアされたときにデータ・スループットを向上させるため、ISO1228はパラレル出力モードに切り替えることもできます。