JAJSDB6B June 2017 – June 2018 AMC1303E0510 , AMC1303E0520 , AMC1303E2510 , AMC1303E2520 , AMC1303M0510 , AMC1303M0520 , AMC1303M2510 , AMC1303M2520
PRODUCTION DATA.
AMC1303のアナログ入力段は完全差動アンプで、2次、デルタ-シグマ(ΔΣ)変調器段へのスイッチングされたコンデンサ入力を供給し、入力された信号は変調器段で1ビットの出力ストリームにデジタル化されます。コンバータの絶縁データ出力DOUTは、デジタルの1および0のストリームを供給し、これは内部で生成される、「スイッチング特性」表に指定されている周波数のCLKOUTピンのクロック(AMC1303Mxバリエーションでのみアクティブです)と同期しています。このシリアル・ビットストリーム出力の平均時間は、アナログ入力電圧に比例します。
「機能ブロック図」セクションでは、AMC1303の詳細なブロック図を示します。アナログ入力範囲は、電流センシングに使用されるシャント抵抗の両端での電圧ドロップに直接適合するようカスタマイズされます。SiO2ベースの容量性絶縁膜は、アプリケーション・レポート『ISO72x デジタル・アイソレータの磁界耐性』(SLLA181A)に記載されている、高いレベルの磁界耐性をサポートしています。このアプリケーション・レポートは、www.ti.comからダウンロードできます。AMC1303xxx20はクロック周波数が20MHzに拡張されているため、市場で利用可能な他のソリューションと比較して、より高速な制御ループ、高い性能レベルに対応しています。