JAJSDB6B June 2017 – June 2018 AMC1303E0510 , AMC1303E0520 , AMC1303E2510 , AMC1303E2520 , AMC1303M0510 , AMC1303M0520 , AMC1303M2510 , AMC1303M2520
PRODUCTION DATA.
変調器は、デジタル・フィルタによって処理されたビットストリームを生成し、従来型のアナログ/デジタル・コンバータ(ADC)の変換結果と同じようなデジタル・ワードを生成します。Equation 2で示されるsinc3タイプのフィルタは、非常に単純なフィルタで、最小限の労力とハードウェアで構築できます。
このフィルタは2次変調器用に、最も小さなハードウェア(デジタル・ゲート数)で、最良の出力性能が得られます。このドキュメントに記載されているすべての特性は、オーバーサンプリング率(OSR)が256のsinc3フィルタと、出力ワード・サイズ16ビットで測定されたものです。
多くの場合、ADCとΔΣ変調器の性能を比較するには、実効ビット数(ENOB)が使用されます。各種のオーバーサンプリング率におけるAMC1303のENOBを、に示します。このドキュメントでは、Equation 3を使用してSNRからこの数値を計算します。
FPGAにsinc3フィルタを実装するためのサンプル・コードについては、アプリケーション・ノート『ADS1202とFPGAデジタル・フィルタとの組み合わせによる、モータ制御アプリケーションでの電流測定』に解説されています。このアプリケーション・ノートはwww.ti.comからダウンロードできます。