JAJSDB6B June 2017 – June 2018 AMC1303E0510 , AMC1303E0520 , AMC1303E2510 , AMC1303E2520 , AMC1303M0510 , AMC1303M0520 , AMC1303M2510 , AMC1303M2520
PRODUCTION DATA.
差動入力信号の0Vは、理想的には時間のうち50%がHIGHである1と0のストリームを生成します。250mV (AMC1303x25xの場合)または50mV (AMC1303x05xの場合)の差動入力は、時間のうち89.06%がHIGHである1と0のストリームを生成します。間引きフィルタの分解能が16ビットであるため、このパーセンテージは理想的にはコード58368に対応します。-250mV (AMC1303x05xの場合は-50mV)の差動入力は、時間のうち10.94%がHIGHである1と0のストリームを生成し、理想的には16ビット分解能の間引きフィルタによりコード7168が生成されます。これらの入力電圧は、異なるAMC1303のバージョンに規定された直線範囲でもあり、このドキュメントに性能が規定されています。入力電圧の値がこれらの範囲を超えた場合、変調器の出力には非線形の動作が見られるようになり、量子化ノイズが増大します。変調器の出力は、入力が-320mV (AMC1303x05xの場合は-64mV)以下のときは0のみのストリーム、入力が320mV (AMC1303x05xの場合は64mV)以上のときは1のみのストリームにクリッピングされます。ただしこの場合、AMC1303は128クロック・サイクルごとに単独の1 (入力が負のフルスケールの場合)または0を生成し、デバイスが正しく機能していることを示します(詳細については、「フェイルセーフ出力」セクションを参照)。入力電圧と、変調器の出力信号との関係を、Figure 46に示します。
与えられた入力電圧の値について、出力ビットストリームの1の密度はEquation 1で計算されます(「フルスケール入力の場合の出力動作」セクションに記載されているように、フルスケール入力信号の場合は例外です)。
AMC1303は、変調器に必要なクロック信号を内部的に生成します。このクロックは、AMC1303Mxデバイスでのみ、CLKOUTピンで外部に供給されます。詳細については、「スイッチング特性」セクションを参照してください。