JAJSG16 August 2018 PGA305
PRODUCTION DATA.
Temperature compensation can be performed using the internal temperature sensor with T GAIN = 5 V/V gain. The internal temperature ADC values at the different temperatures listed in Table 17.
TEMPERATURE | T ADC VALUE (HEX VALUE) |
---|---|
–40°C | 0x16C900 (TBD) |
0°C | 0x1ACF00 (TBD) |
150°C | 0x29E500 (TBD) |
For T ADC at intermediate temperatures, use linear interpolation.