JAJSG16 August 2018 PGA305
PRODUCTION DATA.
The device samples the data on the SDA line when the rising edge of the SCL line is high, and is changed when the SCL line is low. The only exceptions to this indication are a start, stop, or repeated start condition as shown in Figure 17.