JAJSG16 August 2018 PGA305
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|
UNUSED | DIS_R_T | DIS_R_P | THRS[2] | THRS[1] | THRS[0] | PD2 | PD1 |
RW | RW | RW | RW | RW | RW | RW | |
0 | 0 | 0 | 0 | 0 | 0 | 0 |
Register | Bit | Description | ||||
---|---|---|---|---|---|---|
AFEDIAG_CFG | PD2 | PD1 | Pull Down Resistor Value | |||
0: PD1 | 0 | 0 | 4MΩ | |||
1: PD2 | 1 | 0 | 3MΩ | |||
0 | 1 | 2MΩ | ||||
1 | 1 | 1MΩ | ||||
THRS[2] | THRS[1] | THRS[0] | VINP_UV Threshold | VINP_OV Threshold | ||
2: THRS[0] | 0 | 0 | 0 | 5% of Programmed VBRDG | 95% of Programmed VBRDG | |
3: THRS[1] | 0 | 0 | 1 | 7.5% of Programmed VBRDG | 92.5% if Programmed VBRDG | |
4: THRS[2] | 0 | 1 | 0 | 10% of Programmed VBRDG | 90% of Programmed VBRDG | |
0 | 1 | 1 | 12.5% of Programmed VBRDG | 87.5% of Programmed VBRDG | ||
1 | 0 | 0 | 15% of Programmed VBRDG | 85% of Programmed VBRDG | ||
1 | 0 | 1 | 20% of Programmed VBRDG | 80% of Programmed VBRDG | ||
1 | 1 | 0 | 25% of Programmed VBRDG | 75% of Programmed VBRDG | ||
1 | 1 | 1 | 30% of Programmed VBRDG | 70% of Programmed VBRDG | ||
5: DIS_R_P | 1: Disables pulldown resistors used for open/short diagnostics on the INP+ and INP– pins
0: Enables pulldown resistors used for open/short diagnostics on the INP+ and INP– pins |
|||||
6: DIS_R_T | 1: Disables pullup resistors used for open/short diagnostics on the INT+ and INT– pins
0: Enables pullup resistors used for open/short diagnostics on the INT+ and INT– pins |
|||||
7: UNUSED |