JAJSG16 August 2018 PGA305
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Communication baud rate(1) | 600 | 9600 | bps | |||
OWI_ENH | OWI activation high | 5.95 | V | |||
OWI_ENL | OWI activation low | 5.75 | V | |||
OWI_VIH | OWI transceiver Rx threshold for high | 4.8 | 5.1 | V | ||
OWI_VIL | OWI transceiver Rx threshold for low | 3.9 | 4.2 | V | ||
OWI_IOH | OWI transceiver Tx threshold for high | 500 | 1379 | µA | ||
OWI_IOL | OWI transceiver Tx threshold for low | 2 | 5 | µA |