JAJSGB9B January 2010 – October 2018 TLV320DAC3101
PRODUCTION DATA.
The audio interface of the device enters I2S mode by programming page 0 / register 27, bits D7–D6 = to 00. In I2S mode, the MSB of the left channel is valid on the second rising edge of the bit clock after the falling edge of the word clock. Similarly, the MSB of the right channel is valid on the second rising edge of the bit clock after the rising edge of the word clock.
Figure 6-27 Timing Diagram for I2S Mode
Figure 6-28 Timing Diagram for I2S Mode With Offset = 2
Figure 6-29 Timing Diagram for I2S Mode With Offset = 0 and Bit Clock Inverted For I2S mode, the number of bit clocks per channel should be greater-than or equal-to the programmed word length of the data. Also, the programmed offset value should be less than the number of bit clocks per frame by at least the programmed word length of the data.