JAJSGB9B January 2010 – October 2018 TLV320DAC3101
PRODUCTION DATA.
For this design example, use the parameters listed in Table 7-1 as the input parameters.
| DESIGN PARAMETER | EXAMPLE VALUE |
|---|---|
| AVDD | 3.3 V |
| DVDD | 1.8 V |
| HPVDD | 3.3 V |
| IOVDD | 3.3 V |
| Maximum MICBIAS current | 4 mA |
| SPKVDD | 5 V |