JAJSGB9B January 2010 – October 2018 TLV320DAC3101
PRODUCTION DATA.
The has a stereo audio DAC. The device supports a wide range of analog interfaces to support different headsets and analog outputs. The has features to interface output drivers (8-Ω, 16-Ω, 32-Ω). A special circuit has also been included in the to insert a short key-click sound into the stereo audio output. The key-click sound is used to provide feedback to the user when a particular button is pressed or item is selected. The specific sound of the keyclick can be adjusted by varying several register bits that control its frequency, duration, and amplitude (see Section 6.3.10.7).