JAJSGB9B January   2010  – October 2018 TLV320DAC3101

PRODUCTION DATA.  

  1. 1概要
    1. 1.1 特長
    2. 1.2 アプリケーション
    3. 1.3 概要
    4. 1.4 機能ブロック図
  2. 2改訂履歴
  3. 3Pin Configuration and Functions
    1. 3.1 Pin Attributes
  4. 4Specifications
    1. 4.1  Absolute Maximum Ratings
    2. 4.2  ESD Ratings
    3. 4.3  Recommended Operating Conditions
    4. 4.4  Thermal Information
    5. 4.5  Electrical Characteristics
    6. 4.6  Power Dissipation Ratings
    7. 4.7  I2S, LJF, and RJF Timing in Slave Mode
    8. 4.8  DSP Timing in Master Mode
    9. 4.9  DSP Timing in Slave Mode
    10. 4.10 I2C Interface Timing
    11. 4.11 Typical Characteristics
      1. 4.11.1 DAC Performance
      2. 4.11.2 Class-D Speaker Driver Performance
      3. 4.11.3 Analog Bypass Performance H
      4. 4.11.4 MICBIAS Performance H
  5. 5Parameter Measurement Information
  6. 6Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1  Power-Supply Sequence
      2. 6.3.2  Reset
      3. 6.3.3  Device Start-Up Lockout Times
      4. 6.3.4  PLL Start-Up
      5. 6.3.5  Power-Stage Reset
      6. 6.3.6  Software Power Down
      7. 6.3.7  Audio Analog I/O
      8. 6.3.8  Digital Processing Low-Power Modes
        1. 6.3.8.1 DAC Playback on Headphones, Stereo, 48 kHz, DVDD = 1.8 V, AVDD = 3.3 V, HPVDD = 3.3 V
        2. 6.3.8.2 DAC Playback on Headphones, Mono, 48 kHz, DVDD = 1.8 V, AVDD = 3.3 V, HPVDD = 3.3 V
        3. 6.3.8.3 DAC Playback on Headphones, Stereo, 8 kHz, DVDD = 1.8 V, AVDD = 3.3 V, HPVDD = 3.3 V
        4. 6.3.8.4 DAC Playback on Headphones, Mono, 8 kHz, DVDD = 1.8 V, AVDD = 3.3 V, HPVDD = 3.3 V
        5. 6.3.8.5 DAC Playback on Headphones, Stereo, 192 kHz, DVDD = 1.8 V, AVDD = 3.3 V, HPVDD = 3.3 V
        6. 6.3.8.6 DAC Playback on Line Out (10 k-Ω load), Stereo, 48 kHz, DVDD = 1.8 V, AVDD = 3 V, HPVDD = 3 V
      9. 6.3.9  Analog Signals
        1. 6.3.9.1 MICBIAS
        2. 6.3.9.2 Analog Inputs AIN1 and AIN2
      10. 6.3.10 Audio DAC and Audio Analog Outputs
        1. 6.3.10.1  DAC
          1. 6.3.10.1.1 DAC Processing Blocks
          2. 6.3.10.1.2 DAC Processing Blocks — Details
            1. 6.3.10.1.2.1  Three Biquads, Filter A
            2. 6.3.10.1.2.2  Six Biquads, First-Order IIR, DRC, Filter A or B
            3. 6.3.10.1.2.3  Six Biquads, First-Order IIR, Filter A or B
            4. 6.3.10.1.2.4  IIR, Filter B or C
            5. 6.3.10.1.2.5  Four Biquads, DRC, Filter B
            6. 6.3.10.1.2.6  Four Biquads, Filter B
            7. 6.3.10.1.2.7  Four Biquads, First-Order IIR, DRC, Filter C
            8. 6.3.10.1.2.8  Four Biquads, First-Order IIR, Filter C
            9. 6.3.10.1.2.9  Two Biquads, 3D, Filter A
            10. 6.3.10.1.2.10 Five Biquads, DRC, 3D, Filter A
            11. 6.3.10.1.2.11 Five Biquads, DRC, 3D, Beep Generator, Filter A
          3. 6.3.10.1.3 DAC User-Programmable Filters
            1. 6.3.10.1.3.1 First-Order IIR Section
            2. 6.3.10.1.3.2 Biquad Section
          4. 6.3.10.1.4 DAC Interpolation Filter Characteristics
            1. 6.3.10.1.4.1 Interpolation Filter A
            2. 6.3.10.1.4.2 Interpolation Filter B
            3. 6.3.10.1.4.3 Interpolation Filter C
        2. 6.3.10.2  DAC Digital-Volume Control
        3. 6.3.10.3  Volume Control Pin
        4. 6.3.10.4  Dynamic Range Compression
          1. 6.3.10.4.1 DRC Threshold
          2. 6.3.10.4.2 DRC Hysteresis
          3. 6.3.10.4.3 DRC Hold Time
          4. 6.3.10.4.4 DRC Attack Rate
          5. 6.3.10.4.5 DRC Decay Rate
          6. 6.3.10.4.6 Example Setup for DRC
        5. 6.3.10.5  Headphone Detection
        6. 6.3.10.6  Interrupts
        7. 6.3.10.7  Key-Click Functionality With Digital Sine-Wave Generator (PRB_P25)
        8. 6.3.10.8  Programming DAC Digital Filter Coefficients
        9. 6.3.10.9  Updating DAC Digital Filter Coefficients During PLAY
        10. 6.3.10.10 Digital Mixing and Routing
        11. 6.3.10.11 Analog Audio Routing
          1. 6.3.10.11.1 Analog Output Volume Control
          2. 6.3.10.11.2 Headphone Analog-Output Volume Control
          3. 6.3.10.11.3 Class-D Speaker Analog Output Volume Control
        12. 6.3.10.12 Analog Outputs
          1. 6.3.10.12.1 Headphone Drivers
          2. 6.3.10.12.2 Speaker Drivers
        13. 6.3.10.13 Audio-Output Stage-Power Configurations
        14. 6.3.10.14 DAC Setup
        15. 6.3.10.15 Example Register Setup to Play Digital Data Through DAC and Headphone/Speaker Outputs
      11. 6.3.11 CLOCK Generation and PLL
        1. 6.3.11.1 PLL
      12. 6.3.12 Timer
      13. 6.3.13 Digital Audio and Control Interface
        1. 6.3.13.1 Digital Audio Interface
          1. 6.3.13.1.1 Right-Justified Mode
          2. 6.3.13.1.2 Left-Justified Mode
          3. 6.3.13.1.3 I2S Mode
          4. 6.3.13.1.4 DSP Mode
        2. 6.3.13.2 Primary and Secondary Digital Audio Interface Selection
        3. 6.3.13.3 Control Interface
          1. 6.3.13.3.1 I2C Control Mode
    4. 6.4 Register Map
      1. 6.4.1 Register Map
      2. 6.4.2 Registers
        1. 6.4.2.1 Control Registers, Page 0 (Default Page): Clock Multipliers, Dividers, Serial Interfaces, Flags, Interrupts, and GPIOs
          1. Table 6-31 Page 0 / Register 0 (0x00): Page Control Register
          2. Table 6-32 Page 0 / Register 1 (0x01): Software Reset
          3. Table 6-33 Page 0 / Register 2 (0x02): Reserved
          4. Table 6-34 Page 0 / Register 3 (0x03): OT FLAG
          5. Table 6-35 Page 0 / Register 4 (0x04): Clock-Gen Muxing
          6. Table 6-36 Page 0 / Register 5 (0x05): PLL P and R Values
          7. Table 6-37 Page 0 / Register 6 (0x06): PLL J-Value
          8. Table 6-38 Page 0 / Register 7 (0x07): PLL D-Value MSB
          9. Table 6-39 Page 0 / Register 8 (0x08): PLL D-Value LSB
          10. Table 6-40 Page 0 / Register 9 (0x09) and Page 0 / Register 10 (0x0A): Reserved
          11. Table 6-41 Page 0 / Register 11 (0x0B): DAC NDAC_VAL
          12. Table 6-42 Page 0 / Register 12 (0x0C): DAC MDAC_VAL
          13. Table 6-43 Page 0 / Register 13 (0x0D): DAC DOSR_VAL MSB
          14. Table 6-44 Page 0 / Register 14 (0x0E): DAC DOSR_VAL LSB
          15. Table 6-45 Page 0 / Register 15 (0x0F) through Page 0 / Register 24 (0x18): Reserved
          16. Table 6-46 Page 0 / Register 25 (0x19): CLKOUT MUX
          17. Table 6-47 Page 0 / Register 26 (0x1A): CLKOUT M_VAL
          18. Table 6-48 Page 0 / Register 27 (0x1B): Codec Interface Control 1
          19. Table 6-49 Page 0 / Register 28 (0x1C): Data-Slot Offset Programmability
          20. Table 6-50 Page 0 / Register 29 (0x1D): Codec Interface Control 2
          21. Table 6-51 Page 0 / Register 30 (0x1E): BCLK N_VAL
          22. Table 6-52 Page 0 / Register 31 (0x1F): Codec Secondary Interface Control 1
          23. Table 6-53 Page 0 / Register 32 (0x20): Codec Secondary Interface Control 2
          24. Table 6-54 Page 0 / Register 33 (0x21): Codec Secondary Interface Control 3
          25. Table 6-55 Page 0 / Register 34 (0x22): I2C Bus Condition
          26. Table 6-56 Page 0 / Register 35 (0x23) and Page 0 / Register 36 (0x24): Reserved
          27. Table 6-57 Page 0 / Register 37 (0x25): DAC Flag Register
          28. Table 6-58 Page 0 / Register 38 (0x26): DAC Flag Register
          29. Table 6-59 Page 0 / Register 39 (0x27): Overflow Flags
          30. Table 6-60 Page 0 / Register 40 (0x28) Through Page 0 / Register 43 (0x2B): Reserved
          31. Table 6-61 Page 0 / Register 44 (0x2C): DAC Interrupt Flags (Sticky Bits)
          32. Table 6-62 Page 0 / Register 45 (0x2D): Reserved
          33. Table 6-63 Page 0 / Register 46 (0x2E): Interrupt Flags—DAC
          34. Table 6-64 Page 0 / Register 47 (0x2F): Reserved
          35. Table 6-65 Page 0 / Register 48 (0x30): INT1 Control Register
          36. Table 6-66 Page 0 / Register 49 (0x31): INT2 Control Register
          37. Table 6-67 Page 0 / Register 50 (0x32): Reserved
          38. Table 6-68 Page 0 / Register 52 (0x34): Reserved
          39. Table 6-69 Page 0 / Register 53: Reserved
          40. Table 6-70 Page 0 / Register 54 (0x36): DIN (IN Pin) Control
          41. Table 6-71 Page 0 / Register 55 (0x37) through Page 0 / Register 59 (0x3B): Reserved
          42. Table 6-72 Page 0 / Register 60 (0x3C): DAC Processing Block Selection
          43. Table 6-73 Page 0 / Register 61 (0x3D)Through Page 0 / Register 62: Reserved
          44. Table 6-74 Page 0 / Register 63 (0x3F): DAC Data-Path Setup
          45. Table 6-75 Page 0 / Register 64 (0x40): DAC Volume Control
          46. Table 6-76 Page 0 / Register 65 (0x41): DAC Left Volume Control
          47. Table 6-77 Page 0 / Register 66 (0x42): DAC Right Volume Control
          48. Table 6-78 Page 0 / Register 67 (0x43): Headset Detection
          49. Table 6-79 Page 0 / Register 68 (0x44): DRC Control 1
          50. Table 6-80 Page 0 / Register 69 (0x45): DRC Control 2
          51. Table 6-81 Page 0 / Register 70 (0x46): DRC Control 3
          52. Table 6-82 Page 0 / Register 71 (0x47): Left Beep Generator
          53. Table 6-83 Page 0 / Register 72 (0x48): Right Beep Generator
          54. Table 6-84 Page 0 / Register 73 (0x49): Beep Length MSB
          55. Table 6-85 Page 0 / Register 74 (0x4A): Beep-Length Middle Bits
          56. Table 6-86 Page 0 / Register 75 (0x4B): Beep Length LSB
          57. Table 6-87 Page 0 / Register 76 (0x4C): Beep Sin(x) MSB
          58. Table 6-88 Page 0 / Register 77 (0x4D): Beep Sin(x) LSB
          59. Table 6-89 Page 0 / Register 78 (0x4E): Beep Cos(x) MSB
          60. Table 6-90 Page 0 / Register 79 (0x4F): Beep Cos(x) LSB
          61. Table 6-91 Page 0 / Register 80 (0x50) Through Page 0 / Register 115 (0x73): Reserved
          62. Table 6-92 Page 0 / Register 116 (0x74): VOL/MICDET-Pin SAR ADC — Volume Control
          63. Table 6-93 Page 0 / Register 117 (0x75): VOL/MICDET-Pin Gain
          64. Table 6-94 Page 0 / Register 118 (0x76) Through Page 0 / Register 127 (0x7F): Reserved
        2. 6.4.2.2 Control Registers, Page 1: DAC, Power-Controls, and MISC Logic-Related Programmability
          1. Table 6-95  Page 1 / Register 0 (0x00): Page Control Register
          2. Table 6-96  Page 1 / Register 1 (0x01) Through Page 1 / Register 29 (0x1D): Reserved
          3. Table 6-97  Page 1 / Register 30 (0x1E): Headphone and Speaker Amplifier Error Control
          4. Table 6-98  Page 1 / Register 31 (0x1F): Headphone Drivers
          5. Table 6-99  Page 1 / Register 32 (0x20): Class-D Speaker Amplifier
          6. Table 6-100 Page 1 / Register 33 (0x21): HP Output Drivers POP Removal Settings
          7. Table 6-101 Page 1 / Register 34 (0x22): Output Driver PGA Ramp-Down Period Control
          8. Table 6-102 Page 1 / Register 35 (0x23): DAC_L and DAC_R Output Mixer Routing
          9. Table 6-103 Page 1 / Register 36 (0x24): Left Analog Volume to HPL
          10. Table 6-104 Page 1 / Register 37 (0x25): Right Analog Volume to HPR
          11. Table 6-105 Page 1 / Register 38 (0x26): Left Analog Volume to SPL
          12. Table 6-106 Page 1 / Register 39 (0x27): Right Analog Volume to SPR
          13. Table 6-107 Page 1 / Register 40 (0x28): HPL Driver
          14. Table 6-108 Page 1 / Register 41 (0x29): HPR Driver
          15. Table 6-109 Page 1 / Register 42 (0x2A): SPL Driver
          16. Table 6-110 Page 1 / Register 43 (0x2B): SPR Driver
          17. Table 6-111 Page 1 / Register 44 (0x2C): HP Driver Control
          18. Table 6-112 Page 1 / Register 45 (0x2D): Reserved
          19. Table 6-113 Page 1 / Register 46 (0x2E): MICBIAS
          20. Table 6-114 Page 1 / Register 50 (0x32): Input CM Settings
          21. Table 6-115 Page 1 / Register 51 (0x33) Through Page 1 / Register 127 (0x7F): Reserved
        3. 6.4.2.3 Control Registers, Page 3: MCLK Divider for Programmable Delay Timer
          1. Table 6-116 Page 3 / Register 0 (0x00): Page Control Register
          2. Table 6-117 Page 3 / Register 16 (0x10): Timer Clock MCLK Divider
        4. 6.4.2.4 Control Registers, Page 8: DAC Programmable Coefficients RAM Buffer A (1:63)
          1. Table 6-118 Page 8 / Register 0 (0x00): Page Control Register
          2. Table 6-119 Page 8 / Register 1 (0x01): DAC Coefficient RAM Control
          3. Table 6-120 Page-8 DAC Buffer A Registers
        5. 6.4.2.5 Control Registers, Page 9: DAC Programmable Coefficients RAM Buffer A (65:127)
          1. Table 6-121 Page 9 / Register 0 (0x00): Page Control Register
          2. Table 6-122 Page-9 DAC Buffer A Registers
        6. 6.4.2.6 Control Registers, Page 12: DAC Programmable Coefficients RAM Buffer B (1:63)
          1. Table 6-1   Page 12 / Register 0 (0x00): Page Control Register
          2. Table 6-123 Page-12 AC Buffer B Registers
        7. 6.4.2.7 Control Registers, Page 13: DAC Programmable Coefficients RAM Buffer B (65:127)
          1. Table 6-2   Page 13 / Register 0 (0x00): Page Control Register
          2. Table 6-124 Page-13 DAC Buffer B Registers
  7. 7Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
      3. 7.2.3 Application Curves
  8. 8Power Supply Recommendations
  9. 9Layout
    1. 9.1 Layout Guidelines
    2. 9.2 Layout Example

DRC Hysteresis

DRC hysteresis is programmable by writing to page 0 / register 68, bits D1–D0. These bits can be programmed to represent values between 0 dB and 3 dB in steps of 1dB. DRC hysteresis provides a programmable window around the programmed DRC threshold that must be exceeded for the disabled DRC to become enabled, or the enabled DRC to become disabled. For example, if the DRC threshold is set to –12 dBFS and the DRC hysteresis is set to 3 dB, then if the gain compression in the DRC is inactive, the output of the DAC digital volume control must exceed –9 dBFS before gain compression due to the DRC is activated. Similarly, when the gain compression in the DRC is active, the output of the DAC digital volume control must fall below –15 dBFS for gain compression in the DRC to be deactivated. The DRC hysteresis feature prevents the rapid activation and de-activation of gain compression in the DRC in cases when the output of the DAC digital volume control rapidly fluctuates in a narrow region around the programmed DRC threshold. By programming the DRC hysteresis as 0 dB, the hysteresis action is disabled.

The recommended value of DRC hysteresis is 3 dB.