JAJSGB9B January 2010 – October 2018 TLV320DAC3101
PRODUCTION DATA.
Default values shown for this page only become valid 100 μs following a hardware or software reset.
| BIT | READ/
WRITE |
RESET
VALUE |
DESCRIPTION |
|---|---|---|---|
| D7–D0 | R/W | 0000 0000 | 0000 0000: Page 0 selected
0000 0001: Page 1 selected ... 1111 1110: Page 254 selected 1111 1111: Page 255 selected |
The only register used in page 3 is register 16. The remaining page-3 registers are reserved and must not be written to.
| BIT | READ/
WRITE |
RESET
VALUE |
DESCRIPTION |
|---|---|---|---|
| D7 | R/W | 1 | 0: Internal oscillator is used for programmable delay timer.
1: External MCLK(1) is used for programmable delay timer. |
| D6–D0 | R/W | 000 0001 | MCLK Divider to Generate 1-MHz Clock for the Programmable Delay Timer
000 0000: MCLK divider = 128 000 0001: MCLK divider = 1 000 0010: MCLK divider = 2 ... 111 1110: MCLK divider = 126 111 1111: MCLK divider = 127 |