JAJSGV7D April 2019 – January 2024 TAS2563
PRODUCTION DATA
Asserting Software Reset will place all register values in their default POR (Power on Reset) state.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Reserved | SW_RESET | ||||||
| R-0h | RW-0h | ||||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-1 | Reserved | R | 0h | Reserved |
| 0 | SW_RESET | RW | 0h | Software reset. Bit is self clearing. 0b = Don't reset 1b = Reset |