JAJSGV7D April 2019 – January 2024 TAS2563
PRODUCTION DATA
Interrupt masks.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| INT_MASK3[7] | Reserved | Reserved | INT_MASK3[4] | INT_MASK3[3] | Reserved | Reserved | Reserved |
| RW-1h | RW-1h | RW-1h | RW-1h | RW-1h | RW-1h | RW-1h | RW-1h |
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | INT_MASK3[7] | RW | 1h | Device power down intp mask 0b = Don't Mask 1b = Mask |
| 6 | Reserved | RW | 1h | Reserved |
| 5 | Reserved | RW | 1h | Reserved |
| 4 | INT_MASK3[4] | RW | 1h | PDM mic clock error intp mask 0b = Don't Mask 1b = Mask |
| 3 | INT_MASK3[3] | RW | 1h | ASI2 clock error intp mask 0b = Don't Mask 1b = Mask |
| 2 | Reserved | RW | 1h | Reserved |
| 1 | Reserved | RW | 1h | Reserved |
| 0 | Reserved | RW | 1h | Reserved |