JAJSGV7D April 2019 – January 2024 TAS2563
PRODUCTION DATA
Sets TDM RX time slot select, word length and time slot length.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| IVMON_LEN[1:0] | RX_SCFG[1:0] | RX_WLEN[1:0] | RX_SLEN[1:0] | ||||
| RW-1h | RW-0h | RW-2h | RW-2h | ||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-6 | IVMON_LEN[1:0] | RW | 1h | Sets the current and voltage data to length of 00b = 8 bits 01b = 16 bits 10b = 24 bits 11b = 32 bits |
| 5-4 | RX_SCFG[1:0] | RW | 0h | TDM RX time slot select config. 00b = Mono with time slot equal to I2C address offset 01b = Mono left channel 10b = Mono right channel 11b = Stereo downmix (L+R)/2 |
| 3-2 | RX_WLEN[1:0] | RW | 2h | TDM RX word length. 00b = 16-bits 01b = 20-bits 10b = 24-bits 11b = 32-bits |
| 1-0 | RX_SLEN[1:0] | RW | 2h | TDM RX time slot length. 00b = 16-bits 01b = 24-bits 10b = 32-bits 11b = Reserved |