JAJSGV7D April 2019 – January 2024 TAS2563
PRODUCTION DATA
Boost Configure 2
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| BST_IR[1:0] | BST_SYNC | BST_PA | BST_VREG[3:0] | ||||
| RW-1h | RW-0h | RW-0h | RW-Bh | ||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-6 | BST_IR[1:0] | RW | 1h | Boost inductor range 00b = less than 0.6 uH 01b = 0.6 uH to 1.3 uH 10b = 1.3 uH to 2.5 uH 11b = Reserved |
| 5 | BST_SYNC | RW | 0h | Boost sync to clock 0b = Not synced 1b = Synced |
| 4 | BST_PA | RW | 0h | Boost sync phase 0b = 0 deg 1b = 180 deg |
| 3-0 | BST_VREG[3:0] | RW | Bh | Boost Maximum Voltage(Default 11 V) 0000b = Reserved 0001b = 6 V 0010b = 6.5 V .... 1110b = 12.5 V 1111b = Reserved |