JAJSGV7D April 2019 – January 2024 TAS2563
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
tx_offset_asi2[7:5] | rx_offset_asi2[4:0] | ||||||
RW-0h | RW-1h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | tx_offset_asi2[7:0] | RW | 0h | TDM2 RX start of frame to time slot 0 offset (ASI2_SBCLK cycles) |