JAJSGV7D April 2019 – January 2024 TAS2563
PRODUCTION DATA
Excessive DC and low frequency content in audio playback signal can damage loudspeakers. The TAS2563 employs a high-pass filter (HPF) to prevent this from occurring for the PCM playback path. The HPF can be disabled using register HPF_EN. The HPF Bi-Quad filter coefficients can be changed from the default 2 Hz using the HPFC_N0, HPFC_N1, HPFC_D1 registers using the equation [N, D] = butter(1, fc/(fs/2), 'high'); round(N(0)*2^31);. These coefficients should be calculated and set using Section 7.3.1.
HPF_EN | STATE |
---|---|
| Enabled (default) |
| Disabled |