JAJSH94 April 2019 BQ79606A-Q1
PRODUCTION DATA.
| UV_THRESH Register Address: 0x2A | |||||||
| B7 | B6 | B5 | B4 | B3 | B2 | B1 | B0 |
| SPARE | THRESH[6] | THRESH[5] | THRESH[4] | THRESH[3] | THRESH[2] | THRESH[1] | THRESH[0] |
| 0 | 1 | 1 | 0 | 0 | 0 | 0 | 0 |
| RW | RW | RW | RW | RW | RW | RW | RW |
| SPARE | Spare | ||||||
| THRESH[6:0] | Under-voltage threshold
Programmable from 0.7V to 3.875V with 25mV step size |
||||||