JAJSH94 April 2019 BQ79606A-Q1
PRODUCTION DATA.
| SYS_FAULT3 Register Address: 0x203 | |||||||
| B7 | B6 | B5 | B4 | B3 | B2 | B1 | B0 |
| RSVD | AUX_FILT | LP_FILT | VIOUV | CB_VDONE | LFO | SEC_DETECT | DED_DETECT |
| 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| R | R | R | R | R | R | R | R |
| RSVD | Reserved | ||||||
| AUX_FILT | Indicates a fault occurred in the filter diagnostic for the AUX ADC.
0: No fault 1: Fault |
||||||
| LP_FILT | Indicates a fault occurred in the low pass filter diagnostic.
0: No fault 1: Fault |
||||||
| VIOUV | Indicates an under-voltage fault on the VIO.
0: No fault 1: Fault |
||||||
| CB_VDONE | Indicates a fault occurred in the CB VDONE comparator (OVUV BIST must be enabled)
0: No fault 1: Fault |
||||||
| LFO | Indicates that the LFO frequency is outside acceptable limits (fLFO_CHECK)
0: No fault 1: Fault |
||||||
| SEC_DETECT | Indicates that a SEC error has occurred during the OTP load. (Unknown during Encoding)
0: No Fault 1: Fault |
||||||
| DED_DETECT | Indicates that a DED fault has occurred during the OTP load. (Unknown during Encoding)
0: No Fault 1: Fault |
||||||