JAJSH94 April 2019 BQ79606A-Q1
PRODUCTION DATA.
| ECC_DATAIN7 Register Address: 0x125 | |||||||
| B7 | B6 | B5 | B4 | B3 | B2 | B1 | B0 |
| DATA[7] | DATA[6] | DATA[5] | DATA[4] | DATA[3] | DATA[2] | DATA[1] | DATA[0] |
| 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| RW | RW | RW | RW | RW | RW | RW | RW |
| DATA[7:0] | When ECC enabled in manual mode, ECC_DATAIN_n bytes are used to test the ECC encoder/decoder. If ECC_TEST[ENC_DEC] = 1, ECC_DATAIN7:ECC_DATAIN0 are fed to the encoder. If ECC_TEST[ENC_DEC] = 0, ECC_DATAIN8:ECC_DATAIN0 are fed to the decoder. The ECC_DATAOUT_n bytes must be read back to verify functionality. | ||||||