JAJSH94 April 2019 BQ79606A-Q1
PRODUCTION DATA.
| AUX_GPIO4L Register Address: 0x234 | |||||||
| B7 | B6 | B5 | B4 | B3 | B2 | B1 | B0 |
| RESULT[7] | RESULT[6] | RESULT[5] | RESULT[4] | RESULT[3] | RESULT[2] | RESULT[1] | RESULT[0] |
| 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| R | R | R | R | R | R | R | R |
| RESULT[7:0] | GPIO Input 4 Low Byte (Reference Corrected)
Ratiometric result when TS selected Voltage result when AUX is selected |
||||||