JAJSH94 April 2019 BQ79606A-Q1
PRODUCTION DATA.
| COMM_COML_TR_STAT1 Register Address: 0x273 | |||||||
| B7 | B6 | B5 | B4 | B3 | B2 | B1 | B0 |
| SENTH[7] | SENTH[6] | SENTH[5] | SENTH[4] | SENTH[3] | SENTH[2] | SENTH[1] | SENTH[0] |
| 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| R | R | R | R | R | R | R | R |
| SENTH[7:0] | High byte of the counter for response frames transmitted over the COML interface. Counter saturates when COMM_COML_TR_STAT1[SENTH] and COMM_COML_TR_STAT2[SENTL] reach 0xFFFF. The COMM_COML_*_STAT* registers are updated and the counters are reset when the COMM_COML_RC_STAT3 register is read to ensure all counter data refers to the same period of time. | ||||||