JAJSH94 April 2019 BQ79606A-Q1
PRODUCTION DATA.
| GPAUX_OFF Register Address: 0x50 | |||||||
| B7 | B6 | B5 | B4 | B3 | B2 | B1 | B0 |
| OFFSET[7] | OFFSET[6] | OFFSET[5] | OFFSET[4] | OFFSET[3] | OFFSET[2] | OFFSET[1] | OFFSET[0] |
| 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| RW | RW | RW | RW | RW | RW | RW | RW |
| OFFSET[7:0] | GP ADC, Offset calibration for all channels except AUXCELL and GPIO1-GPIO6 channels. Example BAT, REF1, TSREF and so on. | ||||||