JAJSH94 April 2019 BQ79606A-Q1
PRODUCTION DATA.
| CB_CELL2_CTRL Register Address: 0x10F | |||||||
| B7 | B6 | B5 | B4 | B3 | B2 | B1 | B0 |
| TIME_UNIT | TIME[6] | TIME[5] | TIME[4] | TIME[3] | TIME[2] | TIME[1] | TIME[0] |
| 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| RW | RW | RW | RW | RW | RW | RW | RW |
| TIME_UNIT | Sets time division for CB_CELL2_CTRL[TIME] field.The selected unit need to match the unit on the CB_CONFIG[DUTY_UNIT].
0: Minutes 1: Seconds |
||||||
| TIME[6:0] | Sets time for CELL2 cell balancing. See "Cell Balancing" section for details on operation.
Programmable from 0 to 127 with a step size of 1 (seconds or minutes depending on CB_CELL2_CTRL[TIME_UNIT]) |
||||||