Figure 5-1 shows the various hardware functional blocks of the TIDA-01022 design and the function of each block:
- A 12-V DC power supply input connector accepts the 9- to 12-V DC input to power the TIDA-01022
- Power supply section has switching regulator (DC-DC) and LDOs to generate multiple rails (1.1 V,
1.9 V, 3.3 V, +2.5 V, and –2.5 V) from the 12-V input - Four analog input channels which the designer can configure to accept 50-Ω single-ended or differential inputs
- AFE block contains combination of LMH5401+LMH6401, which accepts both AC and DC coupled inputs up to 1.5 GHz; optional transformer-coupled inputs are also available for an AC-coupled application up to 6 GHz
- FMC+ connector interfaces with TI High-Speed Data Capture card to the TSW14J56 using an FMC+ to FMC adapter PCB
- Clock subblock which contains high-performance clocking solution native to LMK04828, LMK2594, LMK00304, and LMK61E2 clocking devices
- Mini-USB interface connector helps to configure ADCs and clocking devices for various modes