SLAAEF5B March 2024 – June 2025 MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3506 , MSPM0G3507 , MSPM0H3216 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1
In this section, two different test cases are used to show the capability of MSPM0 Gauge L2:
Figure 5-1 Battery SOCMSPM0 hardware features are also shown, which is why this is excellent for BMS implementations, including internal high precision analog peripherals and numerous communication methods (CAN, UART, serial peripheral interface (SPI) , inter-integrated circuit (I2C)).