SLAAEF5B March 2024 – June 2025 MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3506 , MSPM0G3507 , MSPM0H3216 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1
The blue line in Figure 2-12 shows a CusRltSoc reaction under a battery charge and discharge test pattern. See the data jumps caused from OCV calibration or EmptySoc change.
To make the output SOC more acceptable for customers, a SmoothRltSoc is created to make the SOC output to be constant and no sudden jump. For the realizing method, see Section 2.3.4.
Figure 2-12 CusRltSoc to SmoothRltSocThe SmoothRltSoc is obtained by tacking the change of the CusRltSoc with the same target 0% or 100% without sudden change. However, if CusRltSoc suddenly changed to 0% or 100%, then SmoothRltSoc changes to 0% and 100% at the same time. CusRltSoc can be above 0% and 100%. SmoothRltSoc is limited between 0% and 100%.