SLAU966 February   2025 MSPM0C1103 , MSPM0C1103-Q1 , MSPM0C1104 , MSPM0C1104-Q1 , MSPM0C1105 , MSPM0C1106 , MSPM0C1106-Q1 , MSPM0G1106 , MSPM0G1107 , MSPM0G1506 , MSPM0G1507 , MSPM0G1518 , MSPM0G1519 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1 , MSPM0G3518 , MSPM0G3518-Q1 , MSPM0G3519 , MSPM0G3519-Q1 , MSPM0H3216 , MSPM0L1105 , MSPM0L1106 , MSPM0L1116 , MSPM0L1117 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1228-Q1 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346 , MSPM0L2228

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1MSPM0 Portfolio Overview
    1. 1.1 Introduction
    2. 1.2 Portfolio Comparison of NXP M0 MCUs to MSPM0
  5. 2Ecosystem and Migration
    1. 2.1 Software Ecosystem Comparison
      1. 2.1.1 MSPM0 Software Development Kit (MSPM0 SDK)
      2. 2.1.2 MCUXpresso IDE vs Code Composer Studio IDE (CCS)
      3. 2.1.3 MCUXpresso Code Configuration Tool vs SysConfig
    2. 2.2 Hardware Ecosystem
    3. 2.3 Debug Tools
    4. 2.4 Migration Process
    5. 2.5 Migration and Porting Example
  6. 3Core Architecture Comparison
    1. 3.1 CPU
    2. 3.2 Embedded Memory Comparison
      1. 3.2.1 Flash Features
      2. 3.2.2 Flash Organization
        1. 3.2.2.1 Memory Banks
        2. 3.2.2.2 Flash Memory Regions
        3. 3.2.2.3 NONMAIN Memory
    3. 3.3 Power Up and Reset Summary and Comparison
    4. 3.4 Clocks Summary and Comparison
    5. 3.5 MSPM0 Operating Modes Summary and Comparison
      1. 3.5.1 Operating Modes Comparison
      2. 3.5.2 MSPM0 Capabilities in Lower Power Modes
      3. 3.5.3 Entering Lower-Power Modes
    6. 3.6 Interrupt and Events Comparison
      1. 3.6.1 Interrupts and Exceptions
      2. 3.6.2 Event Handler and Extended Interrupt and Event Controller (EXTI)
    7. 3.7 Debug and Programming Comparison
      1. 3.7.1 Bootstrap Loader (BSL) Programming Options
  7. 4Digital Peripheral Comparison
    1. 4.1 General-Purpose I/O (GPIO, IOMUX)
    2. 4.2 Universal Asynchronous Receiver-Transmitter (UART)
    3. 4.3 Serial Peripheral Interface (SPI)
    4. 4.4 I2C
    5. 4.5 Timers (TIMGx, TIMAx)
    6. 4.6 Windowed Watchdog Timer (WWDT)
    7. 4.7 Real-Time Clock (RTC)
  8. 5Analog Peripheral Comparison
    1. 5.1 Analog-to-Digital Converter (ADC)
    2. 5.2 Comparator (COMP)
    3. 5.3 Digital-to-Analog Converter (DAC)
    4. 5.4 Operational Amplifier (OPA)
    5. 5.5 Voltage References (VREF)
  9. 6References

CPU

The NXP and MSPM0 families both utilize the Arm M0+ 32-bit core. Table 3-1 provides a high-level overview of the general features of the CPUs in the MSPM0G, MSPM0L and MSPM0C devices compared to the NXP devices. Section 3.6.1 provide a comparison of the interrupts and exceptions and how they are mapped in the Nested Vectored Interrupt Controller (NVIC) peripheral included in the M0 architecture for each device.

Table 3-1 Comparison of CPU Feature Sets
Feature S32K1xx KEA128x KM35x MSPM0G MSPM0L MSPM0C
Architecture Arm Cortex-M0+ Arm Cortex-M0+ Arm Cortex-M0+ Arm Cortex-M0+ Arm Cortex-M0+ Arm Cortex-M0+
Maximum MCLK 112MHz 20MHz 75MHz 32MHz - 80MHz 32MHz 24MHz
CPU instruction cache Up to 4KB No 64-bit 4 x 64-bit lines (32 bytes) 2 x 64-bit lines (16 bytes) No
Processor trace capabilities Yes, integrated micro trace buffer No Yes, integrated micro trace buffer Yes, integrated micro trace buffer No No
Memory protection unit (MPU) Yes No Yes Yes No No
System timer (SYSTICK) No Yes No Yes (24 bit) Yes (24 bit) No
Hardware multiply Yes Yes Yes Yes Yes No
Hardware breakpoint / watchpoints No 2/0 2/0 4/2 4/2 4/2
Boot routine ROM ROM ROM ROM ROM ROM
Bootstrap loader storage Flash (system memory) ROM Flash (system memory) ROM ROM Flash (system memory)
Bootloader interface support(1)(2) Available for all data interfaces Available for all data interfaces Available for all data interfaces UART, I2C,
user extendable
UART, I2C,
user extendable
User defined
DMA Yes -16 ch No Yes - 4 ch Yes - 7 ch Yes - 3 ch Yes - 1ch
For availability, see the device-specific data sheet.
Other interfaces to be made available in later device releases.